text.skipToContent text.skipToNavigation

PATRIOT® 6-Ton Latch Head, Battery Actuated Cutter, up to 2.45" CU/AL, (2) 2.6Ah NiMH Batteries, 120V-AC Charger, Hard Case.

By Burndy 

Catalog ID: PATCUT245CUAL18V

By Burndy
Catalog ID:  PATCUT245CUAL18V
PATCUT245 Latch Head, Battery Cutter, NiMH, AC, Hard Case.
  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 1 year warranty on batteries and charger

Add to List

More Options

Where to Buy

Product Details

General

Application Cutting
Application - For Use On Aluminum, Copper Cable
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 6 ton
EU RoHS Indicator Yes
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Cutter
Trade Name PATRIOT®
Type Cutter
UPC 781810412473
UPC 12 Digit 7818104124733

Dimensions

Dimensions 18.00 in x 3.75 in x 14.75 in
Height 14.75 in
Length 18.00 in
Weight 14.5 lb
Width 3.75 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1