PATCUT4CUALL5
PATCUT4CUALL5

PATRIOT® 4 Series Scissor Action Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PATCUT4L5DC

PATCUT4 Scissor Action Battery Cutter, 5Ah Li-ion, DC, Hard Case.

The PATRIOT® PATCUT4 offers a cutting range up to 4” O.D. copper and aluminum. These cutters feature an extra wide jaw opening, scissor action cutting jaws, and 355° head rotation. Ergonomically balanced with multi-position assist handle, providing versatility for the user.

  • Extra wide jaw opening
  • Scissor action cutting jaws
  • 355° head rotation
  • Multi-position assist handle

Product details

General

Application
Cutting
Application - For Use On
Aluminum, Copper Cable
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
11 ton
Power Source
12V-DC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
621945471023
UPC 12 Digit
621945471023

Dimensions

Dimensions
24.31 in x 3.26 in x 15.33 in
Height
15.33 in
Length
24.31 in
Weight
19.7 lb
Width
3.26 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Cutting Capacity: Copper/Aluminum up to 4.0" O.D.

Logistics

Minimum Pack Quantity
1
Package Contents
Cutter, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads