text.skipToContent text.skipToNavigation

L255

by Burndy 

Catalog ID: L255

Stainless Steel Circular Twin L Die, Index 255, Use with 60-Ton HYPRESS™.

Product Details

General

Application Crimping
Application - For Use On Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity 60 ton
Die Index 255
Die Type L Die
Type Die
UPC 781810104712
UPC 12 Digit 7818101047122

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings