text.skipToContent text.skipToNavigation

Circular Butting L Die, Index 24, Use with 60-Ton HYPRESS™

by Burndy 

Catalog ID: L39RT

Circular Butting L Die, Index 24, Use with 60-Ton HYPRESS™.

Product Details

General

Application Crimping
Application - For Use On Use with Y60LW, Y60BHU, Y60BHUD
Color Code Black
Crimp Force Capacity 60 ton
Die Index 24
Die Type L Die
Type Die
UPC 781810010532
UPC 12 Digit 7818100105322

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings