HUBBELL
BUR_PPHID-264553_L725die
BUR_PPHID-264553_L725die

L48RT, Stainless Steel Circular Twin L Die, Index 34, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L48RT

L Die, Index 34.

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L48RT

Color Code

Brown

Crimp Force Capacity

60 ton

Die Index

34

Die Type

L Die

Type

Die

UPC

781810010464

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings