60-Ton L Die, Index CSA1
Request a Quote
Brand:
Burndy
Catalog ID:
LCSA1
Prop 65 Notice
L Die, Index CSA1.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
CSA1
Die Type
L Die
Type
Die
UPC
781810415610
UPC 12 Digit
7818104156100
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Package Contents
Die only
Pallet Quantity
891
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50080206