UD_View_A_image
UD_View_A_image

Nest U Die, #3 AWG STR N50, Index 9

Brand:

Burndy

Catalog ID:

U3CD1

Nest U Die, #3 AWG STR N50, Index 9.

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Index
9
Die Type
U Die
Type
Die
UPC
781810008010
UPC 12 Digit
7818100080100

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Package Contents
Die only

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)