P Die, 800 kcmil CU, Green, For Leroy Somer Application
Request a Quote
Brand:
Burndy
Catalog ID:
P40LS
P Die, 800 kcmil CU, Green, For Leroy Somer Application.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y46 and PAT46 Series Crimpers
Color Code
Green
Crimp Force Capacity
15 ton
Die Type
P Die
Type
Die
UPC
781810494899
UPC 12 Digit
7818104948999
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
3
Package Contents
Die only
Resources and downloads
Specifications
P40LS Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10107450