text.skipToContent text.skipToNavigation

P15K

by Burndy 

Catalog ID: P15K

Cutting Die for use in 15-Ton, 1.2" max diameter.

For Cutting purpose

Product Details

General

Application Cutting
Application - For Use On Maximum Cutting Diameter: 795 kcmil ACSR; 750 kcmil Copper/Aluminum with 1.20” dia over Insulation; 1.20” dia Bare Copper/Aluminum
Crimp Force Capacity 15 ton
Die Type P Die
EU RoHS Indicator Yes
Sub Brand Tool
Type Die
UPC 781810008720
UPC 12 Digit 7818100087200

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings