HUBBELL
PYFR_Image
PYFR_Image

Stainless Steel P Die, Yellow, Index KR

Brand:

Burndy

Catalog ID:

PYFR

P Die, Yellow, Index KR.

Die Index: KR

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PYFR

Color Code

Yellow

Crimp Force Capacity

15 ton

Die Index

KR

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

DIE

Type

Dies

UPC

781810629000

UPC 12 Digit

7818106290000

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings