text.skipToContent text.skipToNavigation

Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319

by Burndy 

Catalog ID: S319

Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319.

Product Details

General

Application Crimping
Application - For Use On Use with Y45 Series Crimpers
Crimp Force Capacity 15 ton
Die Index 319
Die Type S Die
Type Die
UPC 781810006450
UPC 12 Digit 7818100064500

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings