text.skipToContent text.skipToNavigation

Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301

by Burndy 

Catalog ID: S39ART

Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301.

Product Details

General

Application Crimping
Application - For Use On Use with Y45 Series Crimpers
Color Code Red
Crimp Force Capacity 15 ton
Die Index 301
Die Type S Die
Type Die
UPC 781810006603
UPC 12 Digit 7818100066033

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings