Stainless Steel Twin L Die, Index 20SH
Request a Quote
Brand:
Catalog ID:
20SH60
L Die, Index 20SH.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
20SH
Die Type
L Die
Type
Die
UPC
621945447059
UPC 12 Digit
6219454470599
Logistics
Minimum Pack Quantity
1
Package Contents
Die only
Resources and downloads
Specifications
20SH60 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50055107