U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB
Discontinued

U Die, 300 kcmil 262 Flex, Index 7

Brand:

Burndy

Catalog ID:

U30D1C

U Die, 300 kcmil 262 Flex, Index 7.

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810128138
UPC 12 Digit
7818101281388

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Package Contents
Die only

Resources and downloads