Rounding U Die, 4/0 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
U28AT
Prop 65 Notice
Rounding U Die, 4/0 AWG.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810627211
UPC 12 Digit
7818106272111
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10020293