text.skipToContent text.skipToNavigation

U30RT

by Burndy 

Catalog ID: U30RT

Stainless Steel U Die, White, Index 17.

Die Index: 17

Product Details

General

Application Crimping
Application - For Use On Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Color Code White
Crimp Force Capacity 12 ton
Die Index 17
Die Type U Die
EU RoHS Indicator Yes
Sub Brand U-DIE
Type Dies
UPC 781810627389
UPC 12 Digit 7818106273899

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings