HUBBELL
BUR_U4CABT_375_Green_PRODIMAGE
BUR_U4CABT_375_Green_PRODIMAGE

Stainless Steel Hexagonal Butting Twin U Die, Green, Index 375

Brand:

Burndy

Catalog ID:

U4CABT

Hexagonal Butting U Die, Green, Index 375.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U4CABT

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

375

Die Type

U Die

Type

Die

UPC

781810627044

UPC 12 Digit

7818106270444

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads