text.skipToContent text.skipToNavigation

W11T1

by Burndy 

Catalog ID: W11T1

Stainless Steel W Die

Product Details

General

Application Crimping
Crimp Force Capacity 6 ton
Die Type W Die
Type Die
UPC 781810277188
UPC 12 Digit 7818102771888

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices