text.skipToContent text.skipToNavigation

W2CRT

by Burndy 

Catalog ID: W2CRT

Stainless Steel W Die, Brown, Index 10.

Die Index: 10

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code Brown
Crimp Force Capacity 6 ton
Die Index 10
Die Type W Die
EU RoHS Indicator Yes
Sub Brand W-VT DIE SET
Type Dies
UPC 781810440636
UPC 12 Digit 7818104406366

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents Die set only

Resources/Downloads

Customer Notices

Sales Drawings