text.skipToContent text.skipToNavigation

Stainless Steel W Die, Index 19

by Burndy 

Catalog ID: W32RT

Stainless Steel W Die, Index 19.

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code Blue
Crimp Force Capacity 6 ton
Die Index 19
Die Type W Die
Material Stainless Steel
Type Die
UPC 781810086018
UPC 12 Digit 7818100860188

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings