text.skipToContent text.skipToNavigation

Stainless Steel W Die, #3 AWG CU, White, Index 9

by Burndy 

Catalog ID: W3CRT

Stainless Steel W Die, #3 AWG CU, White, Index 9.

Product Details

General

Application Crimping
Application - For Use On Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code White
Crimp Force Capacity 6 ton
Die Index 9
Die Type W Die
Type Die
UPC 781810045749
UPC 12 Digit 7818100457499

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings