WDC4500_PHOTO_BW
WDC4500_PHOTO_BW

Range Taking W Die, Capacity: #8-300 kcmil Aluminum, UL and CSA for use on YA, YS, YA-A, and YS-A series

Brand:

Burndy

Catalog ID:

WDA8300

Range Taking W Die, Capacity: #8-300 kcmil Aluminum, UL and CSA for use on YA, YS, YA-A, and YS-A series.

Product details

General

Application
Crimping
Application - For Use On
Use with Y500CTHS and PAT600 Series Crimpers
Crimp Force Capacity
6 ton
Die Type
W Die
EU RoHS Indicator
Yes
Type
Die
UPC
781810158678
UPC 12 Digit
7818101586788

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
77
Package Contents
Die only
Pallet Quantity
5544

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)