text.skipToContent text.skipToNavigation

Y35P3

by Burndy 

Catalog ID: Y35P3

Steel Butting U Die Indenter Adapter, For use with Y34PR Indenters in 12-Ton Crimpers

Material: Steel

Product Details

General

Application Crimping
Application - For Use On Use with Y34PR Intenter in Y35, Y750 and PAT750 Series Crimpers
Crimp Force Capacity 12 ton
Die Type Indenter Die
EU RoHS Indicator Yes
Sub Brand DIE SET
Type Dies
UPC 781810008133
UPC 12 Digit 7818100081333

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings