WMI-B
WMI-B

1-Gang Metal Wallplate, Maxi, Blank, Ivory Smooth

Brand:

TayMac

Catalog ID:

WMI-B

1-Gang Metal Wallplate, Maxi, Blank, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WMI-B

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Maxi

Style

Blank

UPC

092326114448

Dimensions

Dimensions

0.14 in x 3.51 in x 5 in

Height

5 in

Length

0.14 in

Weight

0.168 lb

Width

3.51 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6800