WMW-B
WMW-B

1-Gang Metal Wallplate, Maxi, Blank, White Smooth

Brand:

TayMac

Catalog ID:

WMW-B

1-Gang Metal Wallplate, Maxi, Blank, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Blank
UPC
092326180382

Dimensions

Dimensions
0.15 in x 3.51 in x 5 in
Height
5 in
Length
0.15 in
Weight
0.168 lb
Width
3.51 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800