Brand: TayMac
Catalog ID: WRI-D
Catalog Number
WRI-D
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Princess
Style
Duplex
UPC
092326116244
Dimensions
0.14 in x 4.56 in x 5 in
Height
5 in
Length
0.14 in
Weight
0.227 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000