MY LISTS
HUBBELL
Image of WSS-T 1-Gang Metal Wallplate, Standard, Toggle, Stainless Steel
Image of WSS-T 1-Gang Metal Wallplate, Standard, Toggle, Stainless Steel

1-Gang Metal Wallplate, Standard, Toggle, Stainless Steel

Brand: TayMac

Catalog ID: WSS-T

1-Gang Metal Wallplate, Standard, Toggle, Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WSS-T

Color

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Toggle

UPC

092326180092

Dimensions

Dimensions

0.17 in x 2.76 in x 4.51 in

Height

4.51 in

Length

0.17 in

Weight

0.082 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

250

Minimum Pack Quantity

10

Pallet Quantity

6250