MY LISTS
HUBBELL
Image of WRI2-2 2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth
Image of WRI2-2 2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth

Brand: TayMac

Catalog ID: WRI2-2

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRI2-2

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

2-Gang

Size

Maxi/Princess

Style

Single Outlet 2.15 in

UPC

092326116237

Dimensions

Dimensions

0.12 in x 4.57 in x 5.01 in

Height

5.01 in

Length

0.12 in

Weight

0.282 lb

Width

4.57 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500