MY LISTS
HUBBELL
Image of WRW-TTD 3-Gang Metal Wallplate, Maxi, 2-Toggle/Duplex White Smooth
Image of WRW-TTD 3-Gang Metal Wallplate, Maxi, 2-Toggle/Duplex White Smooth

3-Gang Metal Wallplate, Maxi, 2-Toggle/Duplex White Smooth

Brand: TayMac

Catalog ID: WRW-TTD

3-Gang Metal Wallplate, Maxi, 2-Toggle/Duplex White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRW-TTD

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

3-Gang

Size

Maxi/Princess

Style

2-Toggle Duplex

UPC

092326116855

Dimensions

Dimensions

0.19 in x 6.39 in x 5 in

Height

5 in

Length

0.19 in

Weight

0.273 lb

Width

6.39 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

3000