3-Gang Metal Wallplate, Standard, 3-Decorator, White Smooth

Brand:

TayMac

Catalog ID:

WW-RRR

3-Gang Metal Wallplate, Standard, 3-Decorator, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Decorator/Rocker
UPC
092326180849

Dimensions

Dimensions
0.17 in x 6.37 in x 4.51 in
Height
4.51 in
Length
0.17 in
Weight
0.19 lb
Width
6.37 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000