WBP_HBL7341_PRODIMAGE
WBP_HBL7341_PRODIMAGE

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Wallplate Screw, 6/32 Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL7341

Industrial/Commercial Grade, General Purpose AC, Wallplate Screw, 6/32 Brass.

Standard Product

Product details

General

Application
Sensor Mounting
Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Wallplate Screw
Material
Brass
Style
Screws
Type
Accessories
UPC
783585809311

Dimensions

Display Size
6/32 x 1/2"

Logistics

Carton Quantity
100