text.skipToContent text.skipToNavigation

SCH723

By multiple brands 

Collection Name: 

Catalog ID: SCH723

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  SCH723
Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel
  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage
  • 1-Single 2.16 in. (54.9) Diameter Opening

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Brand