WBP_SS320_PRODIMAGE
WBP_SS320_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 3- Gang, 1) 1.60" Opening 1) Blank1) 1.60" Opening, Standard Size, Stainless Steel

Brand:

Catalog ID:

SS320

Wallplates and Boxes, Metallic Plates, 3- Gang, 1) 1.60" Opening 1) Blank1) 1.60" Opening, Standard Size, Stainless Steel

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
2) 1.60" Opening
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Standard
Style
2-Single - 1.60 in. Hole
Type
Single
UPC
883778200946

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads