text.skipToContent text.skipToNavigation

SS5C

by Hubbell Wiring Device-Kellems 

Catalog ID: SS5C

Wallplates and Boxes, Metallic Plates, 5- Gang, 5) Toggle Openings, Standard Size, Stainless Steel, Engraved "347V AC"

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction Stamped
Cutout 5) Toggle
EU RoHS Indicator Yes
Item Type Screw Mount
Material Stainless Steel, Type 302/304
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 5-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Standard
Style 5-Toggle
Type Toggle
UPC 883778201059

Dimensions

Display Size Standard Sized
Thickness 0.035

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads