WBP_SS703_PRODIMAGE
WBP_SS703_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount

Brand:

Bryant

Catalog ID:

SS703

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 4 Bolt Mount.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Color
Construction
Stamped
Cutout
1) 2.15" Opening, 4-Bolt
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
2-Gang
Style
Smooth Horizontal Brushed Finish
Type
  • Plates
  • Plates
UPC
883778201134

Dimensions

Display Size
Standard Sized
Thickness
0.04
Weight
0.2 lb

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
8000