WBP_SS737_PRODIMAGE
WBP_SS737_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.937" Openings, Standard Size, Stainless Steel

Brand:

Catalog ID:

SS737

Twist-Lock® Devices, 30 Amp Hubbellock® Accessories, Receptacle Wallplates, 302/304 stainless, single gang, smooth. NOT weatherproof.

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Designed for highly corrosive environments
Construction
Stamped
Cutout
1) 1.937" Opening
Environmental Conditions
Corrosion Resistant
EU RoHS Indicator
Yes
Item Type
Single Receptacle Wallplate
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Size
Standard
Style
1-Single - 1.97 in Hole
Type
Single
UPC
883778201196

Dimensions

Display Size
Standard Sized
Thickness
0.035
Weight
0.65 lb

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10