WBP_SS8L_PRODIMAGE
WBP_SS8L_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) Toggle Opening, 430 Stainless Steel

Brand:

Bryant

Catalog ID:

SS8L

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 15 Amp 2 and 3 Wire Devices, Stainless steel 430, .035 in. (0.9), horizontal brushed finish

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Color
Construction
Stamped
Cutout
1) Duplex
EU RoHS Indicator
No
Item Type
Wallplates, 1-Gang
Material
Stainless Steel, Type 430
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Operating Temperature
-40°C to 85 °C
Orientation
Vertical Mount
Size
Standard
Style
1-Duplex
Type
  • Duplex
  • Duplex
UPC
883778095160

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10