2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in. ,White Smooth

Brand:

TayMac

Catalog ID:

WRW2-2

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in. ,White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
Single Outlet 2.15 in
UPC
092326116305

Dimensions

Dimensions
0.19 in x 4.58 in x 5 in
Height
5 in
Length
0.19 in
Weight
0.183 lb
Width
4.58 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500