text.skipToContent text.skipToNavigation

A1000W

by TayMac 

Collection Name: ALLURE

Catalog ID: A1000W

ALLURE® 1 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product Details

General

Color White
Material Plastic
Number of Gang(s) 1-Gang
Style 1-Device
Sub Brand Allure™
UPC 092326711210

Dimensions

Height 3.19 in
Length 0.35 in
Weight 0.081 lb
Width 5.09 in

Certifications and Compliance

UL Listed No

Logistics

Carton Quantity 192 EA
Minimum Pack Quantity 6
Pallet Quantity 5184 EA

Resources/Downloads

Specifications

Videos

TayMac: Allure Designer Wall Plates

Customer Use Drawings