MASQUE® 5000 Dimmer Adapter Plate, White

Brand:

TayMac

Catalog ID:

AD42W

Collection name:

MASQUE 5000 Series

MASQUE® 5000 Dimmer Adapter Plate, White

TayMac MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets and devices

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Style
Rotary Dimmer
Sub Brand
MASQUE® 5000 Series
UPC
092326104340

Dimensions

Dimensions
0.28 in x 1.49 in x 4.08 in
Height
4.08 in
Length
0.28 in
Weight
0.05 lb
Width
1.49 in

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
10080