text.skipToContent text.skipToNavigation

AD50W

by TayMac 

Collection Name:  MASQUE 5000 Series

Catalog ID: AD50W

MASQUE® 5000 Decorator Switch Cover-Up, White

TayMac MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets and devices

Product Details

General

Color White
EU RoHS Indicator Contact Manufacturer
Material Plastic
Style Rocker Switch Cover-Up
Sub Brand MASQUE® 5000 Series
UPC 092326104593

Dimensions

Dimensions 0.07 in x 1.29 in x 2.61 in
Height 2.61 in
Length 0.07 in
Weight 0.05 lb
Width 1.29 in

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 10080

Resources/Downloads

Customer Notices

Specifications

Terms and Conditions