text.skipToContent text.skipToNavigation

MW2000W

by TayMac 

Collection Name:  MASQUE®

Catalog ID: MW2000W

1-Gang MASQUE® 2000 Wallplate, Duplex, White, 5 Pack

TayMac MASQUE® 2000 Series Cover wall plates are designed for residential and commercial use. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.

  • Achieve fantastic colors. MASQUE® 2000 Series wall plates are 100% easily painted or wallpapered to match or compliment walls
  • Unbreakable premium plastic wall plates
  • MASQUE® 2000 Series wall plates will not crack or distort during installation
  • MASQUE® 2000 Series wall plates provides the ability to hide outdated, discolored devices
  • Includes screw(s) in matching finish

Product Details

General

Application Designed for home and commercial use for enhanced ascetics and durability.
Color White
Finish Type Textured
Material Plastic
Number of Gang(s) 1-Gang
Sub Brand MASQUE® 2000 Series
UPC 092326104906
Wall Plate Opening Duplex Outlet

Dimensions

Height 4.75 in
Length 0.305 in
Weight 0.063 lb
Width 2.93 in

Certifications and Compliance

Intertek Yes

Logistics

Carton Quantity 10
Minimum Pack Quantity 50
Pallet Quantity 1960 EA

Resources/Downloads

Customer Notices

Specifications

Sales Drawings

Terms and Conditions