2500W
2500W
play
360 View

1-Gang MASQUE® Decorator Cover, Duplex, White (5-Pk)

Brand:

TayMac

Catalog ID:

MW2500W

Collection name:

MASQUE®

1-Gang MASQUE® Decorator Cover, Duplex, White (5-Pk)

Product details

General

Application
Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.
Color
  • White
EU RoHS Indicator
Contact Manufacturer
Material
PVC
Number of Gang(s)
1-Gang
Series
Grounded Duplex
Sub Brand
Decorator Cover
UPC
092326100540
Wall Plate Opening
Duplex Outlet

Logistics

Carton Quantity
10
Pallet Quantity
1960