WBP_NPS3I_PRODIMAGE
WBP_NPS3I_PRODIMAGE
WBP_NPS3I_side-L_PRODIMAGE
WBP_NPS3I_back2_PRODIMAGE
+1
WBP_NPS3I_side-R_PRODIMAGE

Wallplates and Box Covers, Wallplates, Thermoplastic, 3-Gang, 3) Toggle Openings, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPS3I

Wallplates and Box Covers, Wallplates, Thermoplastic, 3-Gang, 3) Toggle Openings, Ivory

More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.

  • Clean, elegant look
  • No visible screws
  • Snap-on cover plate completely covers sub-plate eliminating dirt
  • build-up around the edges
  • Adds a finishing touch to any interior

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Toggle
Type
Snap-On
UPC
883778306518

Logistics

Carton Quantity
10