text.skipToContent text.skipToNavigation

P1326

by multiple brands 

Catalog ID: P1326

Wallplate, 2-Gang, 1) Decorator 1) Box Mount Blank, Brown

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product Details

General

Application For use with Decorator
Color Brown
Cutout Decorator, Blank Box Mount
Material Polycarbonate thermoplastic
Mounting Method Screw
Mounting Type Painted Steel
Number of Gang(s) 2-Gang
Orientation Vertical
Size Standard
Style 1 Decorator, 1 Blank Box Mount
Type Decorator, Blank Box Mount
UPC 883778311048

Dimensions

Dimensions 4.63 in x 4.69 in x 0.25 in
Height 0.25 in
Length 4.63 in
Width 4.69 in

Conductor Related

Nema Color Brown

Certifications and Compliance

Certification - cULus Yes
UL File Number UL 94 V2

Logistics

Carton Quantity 25

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing