WBP_NP263OW_PRODIMAGE
WBP_NP263OW_PRODIMAGE
Discontinued

WALLPLT, M-SIZE 3G, 3) RECT, OW

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ263OW

WALLPLT, M-SIZE 3G, 3) RECT, OW

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Office White
Construction
Molded
Cutout
3) Decorator
EU RoHS Indicator
Contact Manufacturer
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
3-Gang
Orientation
Vertical Mount
Size
Mid-Size
Style
3-Decorator
Type
Decorator
UPC
883778106927

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads