WBP_P826I_PRODIMAGE
WBP_P826I_PRODIMAGE

Wallplate, 2-Gang, 1) Duplex 1) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P826I

Wallplate, 2-Gang, 1) Duplex 1) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application
Color
  • Ivory
Cutout
Duplex, Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
1-Duplex, 1-Decorator
Type
  • Duplex, Decorator
  • Duplex, Decorator
UPC
883778313059

Dimensions

Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in

Conductor Related

Nema Color
Ivory

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
25
Pallet Quantity
11200

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing