WBP_P262I_PRODIMAGE
WBP_P262I_PRODIMAGE

Wallplate, 2-Gang, 2) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P262I

Wallplate, 2-Gang, 2) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application
Color
  • Ivory
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
2-Decorator
Type
  • Decorator
  • Decorator
UPC
883778311833

Dimensions

Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in

Conductor Related

Nema Color
Ivory

Certifications And Compliance

Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2

Logistics

Carton Quantity
25
Pallet Quantity
11200

Resources and downloads