WBP_P263I_PRODIMAGE
WBP_P263I_PRODIMAGE

Wallplate, 3-Gang, 3) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P263I

Wallplate, 3-Gang, 3) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application
Color
  • Ivory
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
3-Gang
Orientation
Vertical
Size
Standard
Style
3-Decorator
Type
  • Decorator
  • Decorator
UPC
883778311901

Dimensions

Dimensions
4.63 in x 6.50 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
6.5 in

Conductor Related

Nema Color
Ivory

Certifications And Compliance

Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2

Logistics

Carton Quantity
10
Pallet Quantity
8400

Resources and downloads

Sales Drawings

Engineering Drawing