WBP_P326GY_PRODIMAGE
WBP_P326GY_PRODIMAGE

Wallplate, 4-Gang, 3) Toggle 1) Decorator, Gray

Brand:

Bryant

Catalog ID:

P326GY

Wallplate, 4-Gang, 3) Toggle 1) Decorator, Gray

  • High-impact, self-extinguishing polycarbonate material
  • More Rigid
  • Sharp lines and less dimpling
  • Smooth satin finish
  • Blends into wall with an optimum finish

Smooth Satin Finish

Product details

General

Application
Color
  • Gray
Cutout
Toggle, Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
4-Gang
Orientation
Vertical
Size
Standard
Style
3-Toggle, 1-Decorator
Type
  • Toggle, Decorator
  • Toggle, Decorator
UPC
883778315817

Dimensions

Dimensions
4.63 in x 8.31 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
8.31 in

Conductor Related

Nema Color
Gray

Certifications And Compliance

Certification - cULus
Yes
UL File Number
UL 94 V2

Logistics

Carton Quantity
10
Pallet Quantity
7000

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing